Automation & Control
Safety/Expansion Relay Sentry TSR20M VAC/VDC - 85 ... 265 2G No unit - 3 NO + 1 NC - OFF-Delay - 0.5 and 1.5 seconds
Out of stock
Product Id
2TLA010061R0100
TSR20M is a safety expansion timer with delayed relay outputs, 3 NO + 1 NC, and a 85-265 VAC (50/60 Hz)/120-375 VDC power supply.
The OFF-delay time (0,5s or 1,5s) is set with a switch on the front.
More about Safety/Expansion Relay Sentry TSR20M VAC/VDC - 85 ... 265 2G No unit - 3 NO + 1 NC - OFF-Delay - 0.5 and 1.5 seconds
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Timer Relay Type | OFF-Delay |
Time Range | 0.5 and 1.5 seconds |
Supply Voltage | 85 ... 265 2G/120 ... 375 2H |
Special Functions | Time delay selectable by switch. Auto reset only. |
Package Width | 125 millimetre |
Package Length | 31 millimetre |
Package Height | 129 millimetre |
Invoice Description | Sentry TSR20M 85-265 VAC/120-375 VDC |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.275 kilogram |
Extended Product Type | Sentry TSR20M VAC/VDC |
Total GST Percentage | 18.00 |
HSN Number | 85364110 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
cUL Certificate | Click Here |
CCC Certificate | Click Here |
Product Catalog | Click Here |
TÜV Certificate | Click Here |
Write Your Own Review