Automation & Control
Universal safety relay/timer Sentry USR22 24VDC - 24 2H No unit - 2 NO + 2 NO (delayed) - Multifunction - 0 ... 999 seconds
Out of stock
Product Id
2TLA010070R0400
USR22 is a universal safety relay/safety timer with relay outputs, 2 NO + 2 delayable NO, and a +24VDC power supply.
USR22 is used with safety devices with contacts, 1 or 2 channels , safety devices with OSSD outputs, two-hand devices, safety mats and safety edges/bumpers.
USR22 offers 0-999 seconds timer functions with a better accuracy than 1%: OFF-delay, ON-delay, Time bypass and Time reset.
A display on its front facilitate configuration and troubleshooting by displaying error codes and error log. A custom configuration can be protected by password.
The reset function is selectable between Automatic and Manual.
More about Universal safety relay/timer Sentry USR22 24VDC - 24 2H No unit - 2 NO + 2 NO (delayed) - Multifunction - 0 ... 999 seconds
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.29 kilogram |
| Package Height | 129 millimetre |
| Package Length | 31 millimetre |
| Package Width | 125 millimetre |
| Timer Relay Type | Multifunction |
| Time Range | 0 ... 999 seconds |
| Supply Voltage | 24 2H |
| Special Functions | Configurable (manual/auto reset, type of input, timer type, time) with display (error indication and error log) |
| Invoice Description | Sentry USR22 24VDC SAFETY RELAY |
| Extended Product Type | Sentry USR22 24VDC |
| Total GST Percentage | 18.00 |
| HSN Number | 85364110 |
| cULus Certificate | Click Here |
|---|---|
| CCC Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


