Automation & Control
Sentry S30A Contact block
Out of stock
Product Id
2TLA010099R0000
Terminal block for Sentry safety relays. One piece.
More about Sentry S30A Contact block
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.006 kilogram |
| Package Height | 17 millimetre |
| Package Length | 15 millimetre |
| Package Width | 20 millimetre |
| Invoice Description | Sentry S30A Contact block |
| Extended Product Type | Sentry S30A Contact block |
| Total GST Percentage | 18.00 |
| HSN Number | 85364110 |
| cULus Certificate | Click Here |
|---|---|
| cUL Certificate | Click Here |
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


