Automation & Control
Sentry S30B Coding kit
Out of stock
Product Id
2TLA010099R0100
Coding kit for terminal blocks for Sentry safety relays.
Should be enough for one Sentry relay.
More about Sentry S30B Coding kit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 7 millimetre |
Package Length | 12 millimetre |
Package Height | 4 millimetre |
Invoice Description | Sentry S30B Coding kit |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.01 kilogram |
Extended Product Type | Sentry S30B Coding kit |
Total GST Percentage | 18.00 |
HSN Number | 85364110 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
cUL Certificate | Click Here |
Product Catalog | Click Here |
TÜV Certificate | Click Here |
Write Your Own Review