Automation & Control
JSHD4-3-AH Enabling Switch
Out of stock
Product Id
2TLA019995R2000
Three-position device. Top part with LEDs and no extra buttons. Bottom part with cable gland and PCB with 10 screw connections.
More about JSHD4-3-AH Enabling Switch
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 286 millimetre |
Package Length | 126 millimetre |
Package Height | 103 millimetre |
Invoice Description | JSHD4-3-AH Enabling Switch |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.334 kilogram |
Extended Product Type | JSHD4-3-AH |
Total GST Percentage | 18.00 |
HSN Number | 8536909599 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review