Automation & Control
JSHD4-3-AJ Enabling Switch
Out of stock
Product Id
2TLA019995R2200
Three-position device. Top part with LEDs and no extra buttons. Bottom part with cable gland and PCB with 16 screw connections.
More about JSHD4-3-AJ Enabling Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.334 kilogram |
| Package Height | 103 millimetre |
| Package Length | 126 millimetre |
| Package Width | 286 millimetre |
| Invoice Description | JSHD4-3-AJ Enabling Switch |
| Extended Product Type | JSHD4-3-AJ |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


