Automation & Control
JSHD4-2-AK Enabling switch
Out of stock
Product Id
2TLA019995R4800
Three-position device. Top part with LEDs, front button and top button. Bottom part with Cannon connector. Mainly for replacement of older non modular JSHD4 enabling device (Jokab brand).
More about JSHD4-2-AK Enabling switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.35 kilogram |
| Package Height | 103 millimetre |
| Package Length | 126 millimetre |
| Package Width | 286 millimetre |
| Invoice Description | JSHD4-2-AK Enabling switch |
| Extended Product Type | JSHD4-2-AK |
| Total GST Percentage | 18.00 |
| HSN Number | 8536909599 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


