Automation & Control
JSHD4-5-AK Enabling switch
Out of stock
Product Id
2TLA019995R5700
Three-position device. Top part with LEDs and top button. Bottom part with Cannon connector. Mainly for replacement of older non modular JSHD4 enabling device (Jokab brand).
More about JSHD4-5-AK Enabling switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.35 kilogram |
| Package Height | 103 millimetre |
| Package Length | 126 millimetre |
| Package Width | 286 millimetre |
| Invoice Description | JSHD4-5-AK Enabling switch |
| Extended Product Type | JSHD4-5-AK |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


