Automation & Control
JSHD2C type E Enabling Switch
Out of stock
Product Id
2TLA020001R1000
JSHD2C type E 3-position pushbutton, 3 cables 200mm, Au, IP54
More about JSHD2C type E Enabling Switch
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 0.017 metre |
Package Length | 0.25 metre |
Package Height | 0.013 metre |
Invoice Description | JSHD2C type E Enabling Switch |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.01 kilogram |
Extended Product Type | JSHD2C type E |
Total GST Percentage | 18.00 |
HSN Number | 85369095 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review