Automation & Control
JSHD2C type F Enabling Switch
Out of stock
Product Id
2TLA020001R1400
JSHD2C type F 3-position pushbutton, 3 cables 850mm, Au, IP54
More about JSHD2C type F Enabling Switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.01 kilogram |
| Package Height | 0.013 metre |
| Package Length | 0.25 metre |
| Package Width | 0.017 metre |
| Invoice Description | JSHD2C type F Enabling Switch |
| Extended Product Type | JSHD2C type F |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


