Automation & Control
JSHK1-A Connector
Out of stock
Product Id
2TLA020003R0800
12-pole female Cannon connector for cabinet mounting.
More about JSHK1-A Connector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 0.03 metre |
| Package Length | 0.16 metre |
| Package Width | 0.1 metre |
| Product Type | Connector |
| Invoice Description | JSHK1-A Female chassis plug |
| Extended Product Type | JSHK1-A |
| Total GST Percentage | 18.00 |
| HSN Number | 85444290 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


