Automation & Control
JSHK1-B Connector
Out of stock
Product Id
2TLA020003R0900
12-pole male Cannon connector for cable mounting.
More about JSHK1-B Connector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.04 kilogram |
| Package Height | 0.027 metre |
| Package Length | 0.2 metre |
| Package Width | 0.012 metre |
| Product Type | Connector |
| Invoice Description | JSHK1-B Male plug for cable |
| Extended Product Type | JSHK1-B |
| Total GST Percentage | 18.00 |
| HSN Number | 85444290 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


