Automation & Control
HK32S4 3.2m spiral cable with Cannon con
Out of stock
Product Id
2TLA020003R5200
Spiral cable 3.2m and 12 leads with Cannon female connector. PUR
More about HK32S4 3.2m spiral cable with Cannon con
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.38 kilogram |
| Package Height | 0.34 metre |
| Package Length | 0.05 metre |
| Package Width | 0.22 metre |
| Product Type | Connection cable |
| Invoice Description | HK32S4 3.2m spiral cable with Cannon con |
| Extended Product Type | HK32S4 |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


