Automation & Control
JSHD4 Anti-tamper PCBA
Out of stock
Product Id
2TLA020005R0900
Accessories JSHD4. Anti-tamper PCB. Works with top part JSHD4-2 to JSHD4-5, combined with botten part AB, AD, AF, AG, AH or AJ.
More about JSHD4 Anti-tamper PCBA
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Estonia (EE) - Imported by ABB India Limited |
| Package Gross Weight | 0.005 kilogram |
| Package Height | 0.01 metre |
| Package Length | 0.09 metre |
| Package Width | 0.09 metre |
| Product Type | Anti-tamper device |
| Invoice Description | JSHD4 Anti-tamper PCBA |
| Extended Product Type | JSHD4 Anti-tamper |
| Total GST Percentage | 18.00 |
| HSN Number | 85369085 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


