Automation & Control
JSHD4 Bottom part AC M12 5-pol connector
Out of stock
Product Id
2TLA020005R1200
Bottom part with M12 connection (5 poles).
More about JSHD4 Bottom part AC M12 5-pol connector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.067 kilogram |
| Package Height | 35 millimetre |
| Package Length | 190 millimetre |
| Package Width | 145 millimetre |
| Product Type | Bottom part |
| Invoice Description | JSHD4 Bottom part AC M12 5-pol connector |
| Extended Product Type | JSHD4 AC |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


