Automation & Control
JSHD4 Bottom part AK Cannon connector
Out of stock
Product Id
2TLA020005R1900
Bottom part with Cannon connector for replacement of former Jokab JSHD4
More about JSHD4 Bottom part AK Cannon connector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.093 kilogram |
| Package Height | 35 millimetre |
| Package Length | 190 millimetre |
| Package Width | 145 millimetre |
| Product Type | Bottom part |
| Invoice Description | JSHD4 Bottom part AK Cannon connector |
| Extended Product Type | JSHD4 AK |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


