Automation & Control
JSHD4 Bottom part AL with JSM 53A
Out of stock
Product Id
2TLA020005R2000
Bottom part with JSM 53A and cable gland
More about JSHD4 Bottom part AL with JSM 53A
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.403 kilogram |
| Package Height | 35 millimetre |
| Package Length | 190 millimetre |
| Package Width | 145 millimetre |
| Product Type | Bottom part |
| Invoice Description | JSHD4 Bottom part AL with JSM 53A |
| Extended Product Type | JSHD4 AL |
| Total GST Percentage | 18.00 |
| HSN Number | 8536909599 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


