Automation & Control
JSHD4-1 Top part
Out of stock
Product Id
2TLA020006R2100
Three-position device.
More about JSHD4-1 Top part
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.283 kilogram |
| Package Height | 0.103 metre |
| Package Length | 0.126 metre |
| Package Width | 0.286 metre |
| Invoice Description | JSHD4-1 Top part |
| Extended Product Type | JSHD4-1 Top part |
| Total GST Percentage | 18.00 |
| HSN Number | 85369095 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


