Automation & Control
JSM C5 Ball & socket mount
Out of stock
Product Id
2TLA020007R0900
Accessories Safeball. Ball & socket for flexible mount for mounting the Safeball to Enclosures, machines or table tops.
More about JSM C5 Ball & socket mount
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.04 kilogram |
| Package Height | 0.052 metre |
| Package Length | 0.05 metre |
| Package Width | 0.115 metre |
| Invoice Description | JSM C5 Ball & socket mount |
| Extended Product Type | JSM C5 |
| Total GST Percentage | 18.00 |
| HSN Number | 7326909290 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


