Automation & Control
JSM C7 Bracket
Out of stock
Product Id
2TLA020007R1200
JSM C7 is suspension shelf in stainless steel for the two hand deviced JSTD25F, JSTD25H and JSTD25K
More about JSM C7 Bracket
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China - Imported by ABB India Limited |
| Package Gross Weight | 0.391 kilogram |
| Package Height | 100 millimetre |
| Package Length | 100 millimetre |
| Package Width | 150 millimetre |
| Invoice Description | JSM C7 Suspension shelf for JSTD25 FGHK |
| Extended Product Type | JSM C7 |
| Total GST Percentage | 18.00 |
| HSN Number | 7218918000 |
Write Your Own Review


