Automation & Control
JSTD1-A Safeball 2m cable
Out of stock
Product Id
2TLA020007R3000
JSTD1-A Safeball, 1NO + 1NC, 2 m cable (4 leads). Ergonomic design with several grip possibilities and low activation force (approx. 2N) and flexible mounting options. Provides highest level of safety for use in two hand control applications when using two Safeballs in conjunction with appropriate safety relay or Pluto Safety PLC. Maximum load of 30VDC, 2A resistive, IP67 protection degree, plastic body.
More about JSTD1-A Safeball 2m cable
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Connection Configuration | 1NO + 1NC |
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.46 kilogram |
| Package Height | 0.185 metre |
| Package Length | 0.15 metre |
| Package Width | 0.15 metre |
| Invoice Description | JSTD1-A Safeball 2m cable |
| Extended Product Type | JSTD1-A |
| Total GST Percentage | 18.00 |
| HSN Number | 8536201090 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


