Automation & Control
JSTD1-B Safeball 200mm cable
Out of stock
Product Id
2TLA020007R3100
JSTD1-B Safeball, 1NO + 1NC, 0.2m wires x 4 for direct connection into an enclosure. Ergonomic design with several grip possibilities and low activation force (approx. 2N) and flexible mounting options. Provides highest level of safety for use in two hand control applications when using two Safeballs in conjunction with appropriate safety relay or Pluto Safety PLC. Maximum load of 30VDC, 2A resistive, IP67 protection degree, plastic body.
More about JSTD1-B Safeball 200mm cable
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Connection Configuration | 1NO + 1NC |
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 0.218 kilogram |
| Package Height | 105 millimetre |
| Package Length | 75 millimetre |
| Package Width | 190 millimetre |
| Invoice Description | JSTD1-B Safeball 200mm cable |
| Extended Product Type | JSTD1-B |
| Total GST Percentage | 18.00 |
| HSN Number | 8536201090 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


