Automation & Control
JSTD1-C Safeball 10m cable
Out of stock
Product Id
2TLA020007R3200
JSTD1-C Safeball, 1NO + 1NC, 10 m cable (4 leads). Ergonomic design with several grip possibilities and low activation force (approx. 2N) and flexible mounting options. Provides highest level of safety for use in two hand control applications when using two Safeballs in conjunction with appropriate safety relay or Pluto Safety PLC. Maximum load of 30VDC, 2A resistive, IP67 protection degree, plastic body.
More about JSTD1-C Safeball 10m cable
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Connection Configuration | 1NO + 1NC |
Compatibility | ABB Jokab Safety Products |
Package Width | 0.25 metre |
Package Length | 0.225 metre |
Package Height | 0.09 metre |
Invoice Description | JSTD1-C Safeball 10m cable |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 1.54 kilogram |
Extended Product Type | JSTD1-C |
Total GST Percentage | 18.00 |
HSN Number | 8536201090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review