Automation & Control
JSTD25H Two-Hand device
₹35,000.00
Product Id
2TLA020007R6300
Two-hand device with JSTD1-B Safeballs. Buttons are side mounted on a 44x88 extruded aluminum profile designed for two-hand applications. Pre-wired to a M12 8-pin connector with protective flanges of the safeballs. Highest level of safety can be achieved when used in conjunction with a JSBR4 safety relay or Pluto Safety PLC.
More about JSTD25H Two-Hand device
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Package Gross Weight | 1.317 kilogram |
| Package Height | 0.14 metre |
| Package Length | 0.095 metre |
| Package Width | 38.2 metre |
| Invoice Description | JSTD25H Twohand station, 8-pole M12 Male |
| Extended Product Type | JSTD25H |
| Total GST Percentage | 18.00 |
| HSN Number | 85365011 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹35,000.00 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹35,000.00 Free delivery |
Write Your Own Review


