Automation & Control
Dalton L00
Out of stock
Product Id
2TLA020038R3000
Only ball latch, no electrical functions.
More about Dalton L00
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.22 kilogram |
| Package Height | 0.036 metre |
| Package Length | 0.16 metre |
| Package Width | 0.12 metre |
| Invoice Description | Dalton L00 |
| Extended Product Type | Dalton L00 |
| Total GST Percentage | 18.00 |
| HSN Number | 83014090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


