Automation & Control
Dalton M11 with M12-5 connector
Out of stock
Product Id
2TLA020038R3100
Electromechanical lock with ball latch. M12-8 male connector.
More about Dalton M11 with M12-5 connector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.34 kilogram |
| Package Height | 0.036 metre |
| Package Length | 0.16 metre |
| Package Width | 0.12 metre |
| Invoice Description | Dalton M11 with M12-5 connector |
| Extended Product Type | Dalton M11 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536301090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


