Automation & Control
Dalton M12 with M12-8 + M12-5 connectors
Out of stock
Product Id
2TLA020038R3200
Electromechanical lock with ball latch. M12-8 male connector and M12-5 female connector for Adam. With Adam and Eva, the interlocking function can reach Ple/SIL3. Adam and Eva should be ordered separetely.
More about Dalton M12 with M12-8 + M12-5 connectors
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.32 kilogram |
| Package Height | 0.036 metre |
| Package Length | 0.16 metre |
| Package Width | 0.12 metre |
| Invoice Description | Dalton M12 with M12-8 + M12-5 connectors |
| Extended Product Type | Dalton M12 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536301090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


