Automation & Control
Dalton Fixing kit 1
Out of stock
Product Id
2TLA020039R0000
Fixing kit for Dalton and lock tongue. The lock tongue must be ordered separately.
Mainly for Dalton M11 and M31.
More about Dalton Fixing kit 1
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.11 kilogram |
| Package Height | 0.1 metre |
| Package Length | 0.24 metre |
| Package Width | 0.17 metre |
| Invoice Description | Dalton Fixing kit 1 |
| Extended Product Type | Dalton Fixing kit 1 |
| Total GST Percentage | 18.00 |
| HSN Number | 76169990 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


