Automation & Control
Dalton Fixing kit 2
Out of stock
Product Id
2TLA020039R0100
Fixing kit for Dalton, lock tongue, Adam and Eva. The lock tongue, Adam and Eva must be ordered separately.
Mainly for Dalton M12.
More about Dalton Fixing kit 2
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.158 kilogram |
| Package Height | 0.1 metre |
| Package Length | 0.24 metre |
| Package Width | 0.17 metre |
| Invoice Description | Dalton Fixing kit 2 |
| Extended Product Type | Dalton Fixing kit 2 |
| Total GST Percentage | 18.00 |
| HSN Number | 7616999099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


