Automation & Control
Adam DYN-Info M12-5 connnector
Out of stock
Product Id
2TLA020051R5100
Adam safety sensor unit with DYNlink signal and information output. M12-5 male connector, IP69K, yellow. 4pcs of DA 1B distance plates and 4pcs of DA 2B distance rings are included.
More about Adam DYN-Info M12-5 connnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Connection Configuration | Cascade connection possible |
Compatibility | ABB Jokab Safety Products |
Communication Interface | DYNlink |
Degree of Protection | IP67/IP69K |
Special Functions | Info signal |
Package Width | 0.016 metre |
Package Length | 0.075 metre |
Package Height | 0.075 metre |
Invoice Description | Adam DYN-Info M12-5 connnector |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.052 kilogram |
Extended Product Type | Adam DYN-Info M12-5 |
Total GST Percentage | 18.00 |
HSN Number | 8536508099 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
UL Certificate | Click Here |
Product Catalog | Click Here |
TÃœV Certificate | Click Here |
Write Your Own Review