Automation & Control
Adam DYN-Status M12-5 contact
Out of stock
Product Id
2TLA020051R5200
Adam safety sensor unit with DYNlink signal, StatusBus, fixed 5-pole M12 male connector, IP69K, yellow, 4pcs of DA 1B protection plate and 4pcs of DA 2B spacer rings are included.
More about Adam DYN-Status M12-5 contact
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Connection Configuration | Cascade connection possible |
| Communication Interface | DYNlink |
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Degree of Protection | IP67/IP69K |
| Package Gross Weight | 0.052 kilogram |
| Package Height | 75 millimetre |
| Package Length | 75 millimetre |
| Package Width | 16 millimetre |
| Special Functions | StatusBus |
| Invoice Description | Adam DYN-Status M12-5 contact |
| Extended Product Type | Adam DYN-Status M12-5 |
| Total GST Percentage | 18.00 |
| HSN Number | 85439000 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| UL Certificate | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


