Automation & Control
Adam OSSD-Reset M12-8 connector
Out of stock
Product Id
2TLA020051R5900
Adam safety sensor unit with OSSD signals and reset with indication. M12-8 male connector, IP69K, yellow. 4pcs of DA 1B distance plates and 4pcs of DA 2B distance rings are included.
More about Adam OSSD-Reset M12-8 connector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Connection Configuration | Cascade connection possible |
| Communication Interface | OSSD |
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Degree of Protection | IP67/IP69K |
| Package Gross Weight | 0.052 kilogram |
| Package Height | 0.075 metre |
| Package Length | 0.075 metre |
| Package Width | 0.016 metre |
| Special Functions | Info signal & local reset |
| Invoice Description | Adam OSSD-Reset M12-8 connector |
| Extended Product Type | Adam OSSD-Reset M12-8 |
| Total GST Percentage | 18.00 |
| HSN Number | 85439000 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| UL Certificate | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


