Automation & Control
Adam AS-i M12-4 connector
Out of stock
Product Id
2TLA020051R6000
Adam safety sensor unit with AS-i node. M12-4 male connector, IP69K, yellow. 4pcs of DA 1 distance plates and 4pcs of DA 2B distance rings are included.
More about Adam AS-i M12-4 connector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Connection Configuration | Cascade connection possible |
| Communication Interface | AS-i |
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Degree of Protection | IP67/IP69K |
| Package Gross Weight | 0.052 kilogram |
| Package Height | 0.075 metre |
| Package Length | 0.075 metre |
| Package Width | 0.016 metre |
| Special Functions | AS-i |
| Invoice Description | Adam AS-i M12-4 connector |
| Extended Product Type | Adam AS-i M12-4 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536508099 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| UL Certificate | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


