Automation & Control
Vital 1 Safety Controller
Out of stock
Product Id
2TLA020052R1000
Safety module with one single channel input for dynamic sensors. Relay outputs 2NO.
More about Vital 1 Safety Controller
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.27 kilogram |
| Package Height | 0.13 metre |
| Package Length | 0.045 metre |
| Package Width | 0.09 metre |
| Invoice Description | Vital 1 Safety Controller |
| Extended Product Type | Vital 1 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536411090 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
| TÜV Certificate | Click Here |
Write Your Own Review


