Automation & Control
DA 2B Distance ring
Out of stock
Product Id
2TLA020053R0300
Spare part. 4 distance rings 4.5 x 8 x 4 mm in black polyamide. To be mounted in Adam/Eva mounting holes.
More about DA 2B Distance ring
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Package Gross Weight | 0.002 kilogram |
| Package Height | 0.003 metre |
| Package Length | 0.17 metre |
| Package Width | 0.1 metre |
| Invoice Description | DA 2B Distance ring |
| Extended Product Type | DA 2B Distance ring |
| Total GST Percentage | 18.00 |
| HSN Number | 3920610090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


