Automation & Control
DA 1B Distance plate
Out of stock
Product Id
2TLA020053R0700
Spare part. 4 distance plates in yellow PBT. Thickness 2.5 mm. For all Adam and Eva except Adam E and Eva E.
More about DA 1B Distance plate
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Poland (PL) - Imported by ABB India Limited |
| Package Gross Weight | 0.001 kilogram |
| Package Height | 0.003 metre |
| Package Length | 0.17 metre |
| Package Width | 0.1 metre |
| Invoice Description | DA 1B Distance plate |
| Extended Product Type | DA 1B Distance plate |
| Total GST Percentage | 18.00 |
| HSN Number | 3920610090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


