Automation & Control
Tamper resistant screw SM4x25
Out of stock
Product Id
2TLA020053R4300
Tamper resistant screw to reduce the risk of manipulation/tampering. 1pc M4x25mm. A2 stainless steel. Length adapted to Adam E and Eva E.
More about Tamper resistant screw SM4x25
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Taiwan, Province Of China (TW) - Imported by ABB India Limited |
| Package Gross Weight | 0.002 kilogram |
| Package Height | 0.006 metre |
| Package Length | 0.17 metre |
| Package Width | 0.1 metre |
| Invoice Description | Tamper resistant screw SM4x25 |
| Extended Product Type | Anti-tamper SM4x25 |
| Total GST Percentage | 18.00 |
| HSN Number | 7318159590 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


