Automation & Control
Tina 1A Blind plug for DYNlink
Out of stock
Product Id
2TLA020054R0000
Tina 1A blind plug is connected to the unused M12 connectors of the connection blocks Tina 4A or Tina 8A. M12-5 male connector.
More about Tina 1A Blind plug for DYNlink
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.016 kilogram |
| Package Height | 0.015 metre |
| Package Length | 90 millimetre |
| Package Width | 60 millimetre |
| Invoice Description | Tina 1A Blind plug for DYNlink |
| Extended Product Type | Tina 1A |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| CSA Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
Write Your Own Review


