Automation & Control

Tina 4A Connection block 4 DYNlink M12-5

Out of stock
    Product Id
    2TLA020054R0300
    Connection block for series connection of up to 4 DYNlink devices. Four M12-5 female connectors for the devices. The information signal of each device can be wired separately. The cable used for the connection to the Tina 4A should have a diameter 7 - 12 mm. If less than a devices are connected, complete with Tina 1A blind plugs.

    More about Tina 4A Connection block 4 DYNlink M12-5

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeABB Jokab Safety Products
    Country of OriginGermany (DE) - Imported by ABB India Limited
    Package Gross Weight0.095 kilogram
    Package Height0.035 metre
    Package Length170 millimetre
    Package Width100 millimetre
    Invoice DescriptionTina 4A Connection block 4 DYNlink M12-5
    Extended Product TypeTina 4A
    Total GST Percentage18.00
    HSN Number8544429090
    Download
    CSA Certificate Click Here
    Declaration of Conformity - CE Click Here
    Product Catalog Click Here
    Write Your Own Review
    You're reviewing:Tina 4A Connection block 4 DYNlink M12-5
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.