Automation & Control
Tina 8A Connection block 8 DYNlink M12-5
Out of stock
Product Id
2TLA020054R0500
Connection block for series connection of up to 8 DYNlink devices. Eight M12-5 female connectors for the devices. The information signal of each device can be wired separately. The cable used for the connection to the Tina 8A should have a diameter 7 - 12 mm. If less than 8 devices are connected, complete with Tina 1A blind plugs.
More about Tina 8A Connection block 8 DYNlink M12-5
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 0.158 kilogram |
| Package Height | 0.046 metre |
| Package Length | 340 millimetre |
| Package Width | 220 millimetre |
| Invoice Description | Tina 8A Connection block 8 DYNlink M12-5 |
| Extended Product Type | Tina 8A |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| CSA Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
Write Your Own Review


