Automation & Control
Tina 7A Adapter 2 contacts inside cabinet
Out of stock
Product Id
2TLA020054R0700
Adaptation of devices with 2 positively driven force-guided contacts like emergency stop buttons and key switches, to the DYNlink solution. Tina 7A is mounted on a DIN rail in the electrical cabinets and the connected safety device(s) must be mounted on the same cabinet, e.g. an emergency-stop button mounted on the cabinet. Electrical connection via detachable terminal blocks.
More about Tina 7A Adapter 2 contacts inside cabinet
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.037 kilogram |
| Package Height | 0.015 metre |
| Package Length | 170 millimetre |
| Package Width | 100 millimetre |
| Invoice Description | Tina 7A Adapter 2 contacts inside cabinet |
| Extended Product Type | Tina 7A |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| CSA Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
Write Your Own Review


