Automation & Control
Tina 12A Connection block 2 DYNlink M12-8
Out of stock
Product Id
2TLA020054R1800
Connection block for series connection of 2 DYNlink devices with M12-8 connectors, e.g. Magne, Dalton M12 with Eden DYN or Knox (M12-8). Two M12-8 female connectors for the devices and one M12-8 male connector towards the DYNlink loop.
More about Tina 12A Connection block 2 DYNlink M12-8
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.04 kilogram |
| Package Height | 0.015 metre |
| Package Length | 90 millimetre |
| Package Width | 60 millimetre |
| Invoice Description | Tina 12A Connection block 2 DYNlink M12-8 |
| Extended Product Type | Tina 12A |
| Total GST Percentage | 18.00 |
| HSN Number | 85439000 |
| CSA Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Product Catalog | Click Here |
Write Your Own Review


