Automation & Control
M12-3S M12 Y-connector
Out of stock
Product Id
2TLA020055R0600
M12-3S M12 Y-connector for series connection of DYNlink devices with the StatusBus function. One M12-5 pole female connector (#2) for connection of the safety device, one M12-5 male connector (#1) for connection of +24VDC, 0V, the incoming dynamic signal and the StatusBus and one M12-5 female connector (#3) for the outgoing inverted dynamic signal towards another safety device or Vital/Pluto safety PLC.
More about M12-3S M12 Y-connector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Degree of Protection | IP67 |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 0.02 metre |
| Package Length | 0.17 metre |
| Package Width | 0.1 metre |
| Invoice Description | M12-3S M12 Y-connector |
| Extended Product Type | M12-3S |
| Total GST Percentage | 18.00 |
| HSN Number | 8538909999 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


