Automation & Control
M12-C02 Connector
Out of stock
Product Id
2TLA020055R1100
Straight M12-5 male connector with cable screw connection. Cable diameter range 2.5–6.5 mm.
More about M12-C02 Connector
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Degree of Protection | IP65 |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 0.02 metre |
| Package Length | 0.15 metre |
| Package Width | 0.11 metre |
| Invoice Description | M12-C02 M12-5 male screw connector |
| Extended Product Type | M12-C02 |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


