Automation & Control
M12-C101 Cable
Out of stock
Product Id
2TLA020056R1000
10 m cable 5 x 0.34 mm2 + shield with straight M12-5 female connector.
More about M12-C101 Cable
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Degree of Protection | IP67/IP69K |
| Package Gross Weight | 0.478 kilogram |
| Package Height | 0.02 metre |
| Package Length | 0.3 metre |
| Package Width | 0.3 metre |
| Invoice Description | M12-C101 10m cable M12-5 female conn. |
| Extended Product Type | M12-C101 |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


