Automation & Control
M12-C33 Cable
Out of stock
Product Id
2TLA020056R2900
M12-C33 is a shielded cable with a straight M12-8 female connector and a free end. The eight conductors have a cross section of 0.34 mm2. The jacket is made of black PVC. The length of the cable is 3 meters.
More about M12-C33 Cable
MRP (Indian Rupees) | Not for Retail sale |
---|---|
Package Width | 180 millimetre |
Package Length | 20 millimetre |
Package Height | 250 millimetre |
Invoice Description | M12-C33 3m cable M12-8 female connector |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.168 kilogram |
Extended Product Type | M12-C33 |
Total GST Percentage | 18.00 |
HSN Number | 8544429090 |
Write Your Own Review