Automation & Control
M12-C63 Cable
Out of stock
Product Id
2TLA020056R3000
6 m cable 8 x 0.34 mm2 + shield with straight M12-8 female connector.
More about M12-C63 Cable
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Degree of Protection | IP67/IP69K |
Package Width | 0.3 metre |
Package Length | 0.3 metre |
Package Height | 0.02 metre |
Invoice Description | M12-C63 6m cable M12-8 female conn. |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 0.302 kilogram |
Extended Product Type | M12-C63 |
Total GST Percentage | 18.00 |
HSN Number | 8544429090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review