Automation & Control
M12-C103 Cable
₹9,225.00
Product Id
2TLA020056R4000
10 m cable 8 x 0.34 mm2 + shield with straight M12-8 female connector.
More about M12-C103 Cable
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Degree of Protection | IP67/IP69K |
| Package Gross Weight | 0.478 kilogram |
| Package Height | 0.02 metre |
| Package Length | 0.3 metre |
| Package Width | 0.3 metre |
| Invoice Description | M12-C103 10 m cable M12-8 female conn. |
| Extended Product Type | M12-C103 |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹9,225.00 Free delivery |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹9,225.00 Free delivery |
Write Your Own Review


