Automation & Control
M12-C105 Cable
Out of stock
Product Id
2TLA020056R7300
10 m cable 12×0.13 mm2 + shield with straight M12-12 female connector.
More about M12-C105 Cable
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | ABB Jokab Safety Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.5 kilogram |
| Package Height | 20 millimetre |
| Package Length | 300 millimetre |
| Package Width | 300 millimetre |
| Invoice Description | M12-C105 10m cable M12-12 female conn. |
| Extended Product Type | M12-C105 |
| Total GST Percentage | 18.00 |
| HSN Number | 8544429090 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


