Automation & Control
M12-C205 Cable
Out of stock
Product Id
2TLA020056R7500
20 m cable 12×0.13 mm2 + shield with straight M12-12 female connector.
More about M12-C205 Cable
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | ABB Jokab Safety Products |
Package Width | 300 millimetre |
Package Length | 300 millimetre |
Package Height | 40 millimetre |
Invoice Description | M12-C205 20m cable M12-12 female conn. |
Product Range | ABB Jokab Safety Products |
Package Gross Weight | 1 kilogram |
Extended Product Type | M12-C205 |
Total GST Percentage | 18.00 |
HSN Number | 8544429090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review